Overview
Description
The HXR8201 Trans-impedance Limiting Amplifier array is a member of IDT’s family of Optical Receiver Transmitter Array (ORTA) products targeted at the single channel fiber optic links market. Together with a discrete PiN detector array, high-capacity, high-availability optical links can be designed for datacom applications. The product is ideal for 100G to 25G fan-out applications. The 3.3V SiGe device integrates the transimpedance preamplifier, the limiting post-amplifier, and a versatile CML output stage for four optical channels.
Features
- 60uApp receiver sensitivity for 10-12 BER at 28Gbps
- Greater than 2.4mApp overload
- 141mW per channel power consumption with low power setting
- Automatic Gain and Threshold Controls
- Adjustable output swing size and pre-emphasis mode
- Signal Detect Programmable threshold with SQUELCH function
- Independent RSSI
- Optimized for isolated and common cathode photo-detector arrays from multiple vendors
- Control lines accessible on both sides of the chip
- QSFP MSA compliance
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet - Short-Form | PDF 205 KB | |
End Of Life Notice | PDF 1.11 MB | |
Product Change Notice | PDF 134 KB | |
3 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.
