Overview
Description
The Renesas R-IN32M3 Module Solution Kit is the perfect “accelerator” for developers who are new to the world of Industrial Ethernet. The certified hardware and software placed in the Solution kit enable developers to start development easily and shorten development time and test effort.
Features
- Ethernet communication is possible via USB power supply
- Equipped with a protocol status LED
- Equipped with Arduino and PmodTM host interfaces
Provided
- Interface expansion board equipped with an R-IN32M3 module
- PROFINET, EtherNet/IP™, and EtherCAT® communication via host CPU sample software that includes sample applications, such as remote I/O and sensor.
- Target board
- EK-RA6M4, EK-RA6M3
- Synergy SK-S7G2
- RL78/G14 Fast Prototyping Board
- Management tools that enable easy master functionality, firmware updates, module configurations, and error logging
Applications
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
QuickConnect Platform QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
|
Software and Hardware Development Tools | Renesas |
1 item
|
Sample Code
Sample Code
Filters
|
||
---|---|---|
Type | Title | Date Date |
Sample Code |
[Software=RX Driver Package|V1.42;RA Flexible Software Package|v5.3.0],[Toolchains=CC-RX|V3.06.01;GNU Arm Embedded|V13.2;GNURX|V8.3.0.202311;GCC for Renesas RL78|4.9.2.202201]
ZIP
289.57 MB
日本語
Application:
Industrial
Compiler:
CC-RX, GNU ARM Embedded, GNURL78, GNURX
Function:
Application Example, Communication Interface, Evaluation Kit, Protocol, Software Package
IDE:
e2 studio
|
|
Sample Code |
ZIP
346.51 MB
日本語
Application:
Industrial
Compiler:
CC-RX, GNU
Function:
Communication Interface
IDE:
e2 studio
|
|
2 items
|
Related Boards & Kits
SK-S7G2 Starter Kit
Experience the power of the Synergy™ Platform and key features of the flagship Synergy S7G2 microcontroller (MCU) Group within minutes.
Part number of this kit has been changed. The new part number shall be used for orders. The old part number will continue to be referenced across the...
CPU Card With R-IN32M3 Module - Solution Kit for R-IN32M3 Module
All-in-one evaluation board with R-IN32M3 module and host CPU RX66T. Easy to start the evaluate and application development of industrial Ethernet such as PROFINET, EtherNet/IP, EtherCAT and ModbusTCP.
This evaluation board is compatible with the Renesas CPU card, so it can be connected to...
Evaluation Kit for RA6M4 MCU Group
The EK-RA6M4 evaluation kit enables users to effortlessly evaluate the features of the RA6M4 MCU Group and develop embedded systems applications using the Flexible Software Package (FSP) and e2 studio IDE. Utilize rich on-board features along with your choice of popular ecosystem add-ons to...
Evaluation Kit for RA6M3 MCU Group
The EK-RA6M3 evaluation kit enables users to seamlessly evaluate the features of the RA6M3 MCU Group and develop embedded systems applications using the Flexible Software Package (FSP) and e2studio IDE. Utilize rich on-board features along with your choice of popular ecosystem add-ons to bring...
RL78/G14 Fast Prototyping Board (RL78/G14 FPB)
The RL78/G14 Fast Prototyping Board comes equipped with a high-performance RL78/G14 microcontroller and is an evaluation board specialized for prototype development for a variety of applications. It has a built-in emulator circuit that is equivalent to an E2 emulator Lite so you can write/debug...
Product Options
Applied Filters: