Features
- Hardware control
- 5 nA standby current consumption
- Wideband LRA driver: 25Hz to 1kHz with resonant mode
- Frequency tracking support up to 300Hz
- Low-latency direct drive for haptics
- On-the-fly diagnostics
- Custom waveform sequences
- Three methods of drive with Linux and C-like driver (HAL)
- 20x lower standby current, minimizing the drain on small battery systems
- Constant resonance frequency tracking through continuous current drive monitoring
- Ultra-low power consumption meaning longer battery life
- Only 0.75ms latency when responding from ultra-low power state
- Drives LRAs off-resonance for custom effects, or dual-resonant systems for two-dimensional vibration
- Enables wideband effects as well as supporting dual-resonant systems
- Drives distinct haptic effects triggered by multiple inputs without need to wake the host processor
- Detects issues with motor automatically
- Frequency, time, amplitude triplets to program the waveform
- Quick and easy software development using Renesas' SmartCanvas™ GUI
Description
The DA7283 ultra-low power haptic driver, combines custom drive sequences, on- and off-resonance, at up to 1kHz. The DA7283 drives both ERM and LRA (narrow and wideband) actuators and track resonance up to 300Hz producing highly complex click/vibration touch effects in a wide range of applications.
The DA7283 differs from the DA7280 and DA7281 as it is hardware controlled and is ideal for applications that require a simple buzz or click. It also provides the capability to go into a full standby mode, lowering current consumption to 5nA.
Parameters
| Attributes | Value |
|---|---|
| Target applications | Wearables, Portable Computing Systems, Display-driven Consumer Products, Industrial, Medical |
Applications
- Wearables
- Portable computing systems (POS, Barcode Scanners etc.)
- Computing – all-in-ones (display), Notebook PC
- Any display-driven consumer product
- Automotive
- Industrial
- Medical
Applied Filters: