| CAD Model: | View CAD Model |
| Pkg. Type: | PDIP |
| Pkg. Code: | EWD |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 9.7 x 6.6 x 3.94 |
| Pitch (mm): | 2.5 |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (ICM7242IPAZ) | Download |
| Lead Count (#) | 8 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +85°C |
| Frequency Range (MHz) | 1.0E-6 - 1 |
| IS (mA) | 0.22 |
| Length (mm) | 9.7 |
| MOQ | 2000 |
| Oscillator Type | RC |
| Pitch (mm) | 2.5 |
| Pkg. Dimensions (mm) | 9.7 x 6.6 x 3.94 |
| Pkg. Type | PDIP |
| Price (USD) | $7.52 |
| Product Category | General Purpose Timers |
| Supply Voltage Vcc (Min) (V) | 2 |
| Thickness (mm) | 3.94 |
| Vcc (V) | 2 to 16 |
| Width (mm) | 6.6 |
The ICM7242 is a CMOS timer/counter circuit consisting of an RC oscillator followed by an 8-bit binary counter. It will replace the 2242 in most applications, with a significant reduction in the number of external components. Three outputs are provided. They are the oscillator output, and buffered outputs from the first and eighth counters.