Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • ESD protection for RS-232 I/O pins to ±15kV (IEC61000)
  • RS-232 compatible with VCC = 2.7V
  • Meets EIA/TIA-232 and V.28/V.24 specifications at 3V
  • Latch-up free
  • On-chip voltage converters require only four external 0.1µF capacitors
  • Manual and automatic powerdown features
  • Receiver hysteresis for improved noise immunity
  • Assured minimum data rate: 250kbps
  • Power supply range: single +3.0V to +3.6V
  • Low supply current in powerdown state: 1µA
  • Pb-free (RoHS compliant)

Description

The ICL3221EM and ICL3221EF devices are 3. 3V powered RS-232 transmitters/receivers that meet ElA/TIA-232 and V. 28/V. 24 specifications. Additionally, they provide ±15kV ESD protection (IEC61000-4-2 Air Gap and Human Body Model) on transmitter outputs and receiver inputs (RS-232 pins). Efficient on-chip charge pumps, coupled with manual and automatic powerdown functions, reduce the standby supply current to a 1µA trickle. Small footprint packaging, and the use of small, low value capacitors ensure board space savings as well. Data rates greater than 250kbps are ensured at worst case load conditions. These devices are fully compatible with 3. 3V-only systems. The ICL3221EM and ICL3221EF feature an automatic power-down function that powers down the on-chip power-supply and driver circuits. Power-down occurs when an attached peripheral device is shut off or the RS-232 cable is removed, and conserves system power automatically without changes to the hardware or operating system. These devices power up again when a valid RS-232 voltage is applied to any receiver input.

Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ICL3221EFVZObsoleteN/AIn StockRoHS:EN
TSSOP16#Tube1YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
ICL3221EFVZ-TObsoleteN/AIn StockRoHS:EN
TSSOP16#Reel1YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
ICL3221EFVZ-T7AObsoleteN/AOut of StockRoHS:EN
TSSOP16#Reel1YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?