| CAD Model: | View CAD Model |
| Pkg. Type: | LGA |
| Pkg. Code: | LLY32 |
| Lead Count (#): | 32 |
| Pkg. Dimensions (mm): | 7.0 x 2.85 x 1.24 |
| Pitch (mm): | 0.4 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 32 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Pitch (mm) | 0.4 |
| Pkg. Dimensions (mm) | 7.0 x 2.85 x 1.24 |
| Qty. per Carrier (#) | 350 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -5 to 95°C |
| Application | 100G Ethernet LR, SFP112 LR |
| Channels (#) | 1 |
| Data Rate Max (Gbps) | 112 |
| Function | EML Driver |
| Length (mm) | 7 |
| MOQ | 350 |
| Pkg. Type | LGA |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | No |
| Thickness (mm) | 1.24 |
| Width (mm) | 2.85 |
The HXT45411-3 is a quad-channel linear EML driver array, which is a member of Renesas' family of Optical Receiver Transmitter Array (ORTA) products. Combining the HXT45411-3 driver with an EML array or a group of discrete EMLs enables designs for compact linear transmitters for the next generation of 400G/800G optical transceivers.
The HXT45411-3 is a low-power, high-performance, quad-channel linear driver, designed for 4x112Gb/s PAM4 EML–based transceivers. The HXT45411-3 is a small form factor (SFF) packaged surface mount device (SMD) with differential inputs and single-ended outputs consisting of 4x56Gbaud broadband amplifier channels, each capable of driving a linear output voltage of 2.0VPP, suitable for 4λ 400G PAM-4 applications.