Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 310mW power dissipation per channel
  • Supports up to: IMOD = 50mAPP and IBIAS = 120mA with VCC = 3.3V
  • Integrated 12-bit ADC with 6-channel analog multiplexer front-end
  • Programmable 8-bit laser modulation bias (average) current controls
  • Integrated bias monitor, transmit and receive power monitor capability
  • Automatic power control (APC)
  • Programmable input LOS and Squelch function with disable, transmit disable, and transmit fault indication
  • Programmable input CTLE
  • Integrated temperature sensor and input for external module temperature sensor
  • Interrupts with user-selectable mask control
  • Input polarity inversion
  • Laser disable for IMOD and IBIAS
  • Integrated OTP for calibration
  • 2-wire interface control

Description

The HXT44121-1 is a single-channel, low-power, linear PAM4 Directly Modulated Laser (DML) driver with differential output and anti-reflection buffer design for LR applications. It supports signaling rates up to 56Gbps PAM4. In conjunction with a DML, the HXT44121-1 provides complete electrical-to-optical conversion, CML input with equalization, laser bias and modulations, laser power control, and various supervision.

The HXT44121-1 integrates several functions required for Automatic Power Control (APC), as well as internal and module temperature measurements and reporting. With an additional RSSI input, the user can directly measure the module receive optical power and report it. The device is designed as an AC-coupled packaged driver to work with TO-CAN or TOSA type of DML lasers.

Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
HXT44121-1-CLJObsoleteN/AOut of StockContactLGA20#Tray3Yese3 Sn-40 to 95°C
HXT44121-1-EVBObsoleteN/AOut of StockRoHS:EN
RoHS:JA
BOARD0BoxNoe00 to 70°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?