| Pkg. Type: | BOARD |
| Pkg. Code: | BD0 |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | 0.0 x 0.0 x 0.0 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | No |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 0 |
| Carrier Type | Box |
| Pb (Lead) Free | No |
| Pb Free Category | e0 |
| Temp. Range (°C) | 0 to 70°C |
| MOQ | 1 |
| Pkg. Dimensions (mm) | 0.0 x 0.0 x 0.0 |
| Pkg. Type | BOARD |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | No |
The HXT4101A VCSEL driver is a key component for compact, high-performance, low-power optical modules. In conjunction with the VCSEL, the chip handles the complete digital-to-optical conversion, including CML input, laser driver, drive control, and supervision. The HXT4101A can be used in standalone mode (no microcontroller need), or in an I2C-controlled mode. The I2C interface and the embedded monitoring circuits enable fully programmable OSAs with co-packaged VCSEL and driver, for example low-power SFP+ modules using Smart TO-cans®. Both operational modes require a small number of additional components resulting in low cost, compact, high yield assemblies.