Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:WAFER
Pkg. Code:DICEW
Lead Count (#):
Pkg. Dimensions (mm):0.0 x 0.0 x 0.0
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (HXT14100-DNU)EnglishJapanese

Product Attributes

Lead Count (#)0
Carrier TypeWFP
Application50G Ethernet SR, SFP56-SR
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-5 to 95°C
Wafer Fab LocationUNITED STATES
Channels (#)1
Data Rate Max (Gbps)56
FunctionVCSEL Driver
Lead CompliantNo
MOQ400
Pkg. Dimensions (mm)0.0 x 0.0 x 0.0
Pkg. TypeWAFER
Qty. per Carrier (#)0
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo

Description

The HXT14100 is a single channel, low power, linear PAM4 VCSEL driver for SR optical applications that supports signaling rates up to 28GBaud or 56Gbps PAM4. In conjunction with an individual DFB laser diode, the device handles the complete digital-to-optical conversion, including CML input with equalization, laser driver, drive control, and supervision. The HXT14100 also integrates a number of functions required for Automatic Power Control (APC), as well as internal and module temperature measurements and reporting. Using the included RSSI input, the module receive optical power can also be measured and reported. Designed for direct DC-coupled die in TOSA applications with a small number of additional components for cost-effective and compact assemblies. Available in die form.