Skip to main content
28Gb/s Limited TIA Receiver

Package Information

Lead Count (#) 0
Pkg. Code DICEW
Pitch (mm)
Pkg. Type WAFER
Pkg. Dimensions (mm) 0.0 x 0.0 x 0.0

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 0
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 0
Carrier Type WFP
Moisture Sensitivity Level (MSL) 0
Pb (Lead) Free Yes
Pb Free Category e3 Sn
Temp. Range 0 to 70°C
Application QSFP28, 100G Ethernet LR4, 100G EDR InfiniBand
Channels (#) 4
Data Rate Max (Gbps) 28
Function Linear TIA
Length (mm) 0
MOQ 100
Pitch (mm) 0
Pkg. Dimensions (mm) 0.0 x 0.0 x 0.0
Pkg. Type WAFER
Qty. per Carrier (#) 0
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Thickness (mm) 0
Width (mm) 0

Description

The HXR42400 Transimpedance and Limiting Amplifier array for LR4 parallel optical applications supports data rates up to 28Gbps and optical reach above +10km. Together with a four-channel photo diode array or discrete detectors, high-capacity, high-availability optical links can be designed for long reach telecom or datacom applications. The 3.3V SiGe device integrates the transimpedance preamplifier, the limiting post-amplifier, and a versatile CML output stage for four optical channels. Available in die form.