Overview
Description
The HS4114 is a highly accurate, ultra-low power, fully calibrated relative humidity and temperature sensor with a hydrophobic membrane. The MEMS sensor features a proprietary sensor-level protection ensuring high reliability and long-term stability. The HS4114 is fully calibrated and temperature compensated with an Analog ratio-metric output.
Features
- Humidity range: 0% to 100%RH
- RH accuracy: ±2.5%RH, typical
- Hydrophobic membrane, IP67 rated
- 10% to 90% ratio-metric analog output
- Fast RH response time: 4 seconds, typical
- Temperature sensor accuracy: ±0.3°C, typical (0 to +70°C)
- Low current consumption: 0.92µA average (3.3V supply)
- Excellent stability against aging
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 573 KB | |
Application Note | PDF 1.81 MB | |
End Of Life Notice | PDF 1.43 MB | |
Application Note | PDF 131 KB | |
4 items
|
Design & Development
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.