Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Electrically Screened to SMD 5962-99617
  • QML qualified per MIL-PRF-38535 requirements
  • Radiation environment - Gamma dose: 300kRAD(Si) (max) - Latch-up immune RSG DI process
  • Drives N-Channel FET full bridge including high-side chop capability
  • Bootstrap supply max voltage to 95VDC
  • TTL comparator input levels
  • Drives 1000pF load with rise and fall times of 50ns
  • User-programmable dead time
  • Charge-pump and bootstrap maintain upper bias supplies
  • DIS (Disable) pin pulls gates low
  • Operates from single supply: 12V to 18V
  • Low power consumption
  • Undervoltage protection

Description

The HS-4080AEH is a monolithic, high frequency, medium voltage Full Bridge N-Channel FET Driver IC. The device includes a TTL-level input comparator, which can be used to facilitate the “hysteresis” and PWM modes of operation. Its HEN (High Enable) lead can force current to freewheel in the bottom two external power MOSFETs, maintaining the upper power MOSFETs off. The HS-4080AEH is well suited for use in distributed DC power supplies and DC/DC converters, since it can switch at high frequencies. This device can also drive medium voltage motors and two HS-4080AEHs can be used to drive high-performance stepper motors, since the short minimum “on-time” can provide fine micro-stepping capability. Short propagation delays maximize control loop crossover frequencies and dead times, which can be adjusted to near zero to minimize distortion, resulting in precise control of the driven load. Constructed with the Intersil dielectrically isolated radiation hardened Silicon Gate (RSG) process, this device is immune to single event latch-up and has been specifically designed to provide highly reliable performance in harsh radiation environments. Complete your design with radiation hardened MOSFETs from Intersil. Detailed Electrical Specifications for these devices are contained in SMD 5962-99617.

Parameters

AttributesValue
RatingSpace
Bus Voltage (Max) (V)80
Driver TypeFull Bridge
High Side Rise Time (max) (ns)65
High Side Fall Time (max) (ns)80
Input VCC (Min) (V)12
Input VCC (Max) (V)15
Low Side Rise Time (max) (ns)65
Low Side Fall Time (max) (ns)80
Drivers (#)1
Output TypeSynchronous
Peak Output Source Current (A)2.5
Peak Output Sink Current (A)2.5
Temp. Range (°C)-55 to +125°C
TID HDR (krad(Si))300
TID LDR (krad(Si))50
DSEE (MeV·cm2/mg)90.9
FlowRH Hermetic
Qualification LevelClass V, EM
Die Sale Availability?Yes
PROTO Availability?Yes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CFP12.7 x 7.5 x 0.00201.3
DIE
DIE0.0 x 0.0 x 0.00

Applications

  • Full Bridge Power Supplies
  • PWM Motion Control
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)Qualification LevelDLA SMDPb (Lead) FreePb Free CategoryMOQTemp. Range (°C)CAGE code
HS0-4080AEH-QActiveN/AOut of StockRoHS:EN
RoHS:JA
DIEClass V5962F9961702V9ANo100-55 to +125°C34371
HS0-4080AEH/SAMPLEActiveAvailableOut of StockContactDIEDie Waffle PackNot Applicable0.0 x 0.0 x 0.00EMYesNone5-55 to +125°C34371
HS9-4080AEH-QActiveN/AIn StockContactCFP20#TrayNot Applicable1.3mm12.7 x 7.5 x 0.00Class V5962F9961702VXCExemptGold Plate over compliant Undercoat-e425-55 to +125°C34371
HS9-4080AEH/PROTOActiveAvailableIn StockContactCFP20#TrayNot Applicable1.3mm12.7 x 7.5 x 0.00EMExemptGold Plate over compliant Undercoat-e41-55 to +125°C34371

Support Communities

  1. ECCN for HS-4080AEH

    Can anyone provide the ECCN for the HS-4080AEH? Thank You.

    Sep 17, 2024

Knowledge Base

  1. HS-4080AEH Commercial Equivalent and Spice Model

    We do not have a model for HS-4080AEH. Is HIP4080A similar to the HS-2080AEH? From a digital perspective, they are the same. The input and output states should match. However, they are a different die design, so every spec is different and their analog performance is different. Note ...

    May 6, 2024
  2. HS-4080AEH Turn-on Delay

    We suggest you use the commercially available HIP4080A datasheet as a guide. The rad hard version is based on this part although not the same design or die. Still, the curves in the datasheet should get you in the ballpark and there is a lot of other useful info in ...

    Mar 20, 2024
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?