Overview
Description
The HS-1115RH is a radiation hardened, high-speed closed loop buffer featuring both user-programmable gain and output limiting. They are QML approved and processed in full compliance with MIL-PRF-38535. Manufactured in a proprietary, complementary bipolar UHF-1 (DI bonded wafer) process, the HS-1115RH also offers a wide -3dB bandwidth of 225MHz, a very fast slew rate, excellent gain flatness and high output current. This buffer is the ideal choice for high-frequency applications requiring output limiting, especially those needing ultra-fast overload recovery times. The limiting function allows the designer to set the maximum positive and negative output levels, thereby protecting later stages from damage or input saturation. The HS-1115RH also allows for voltage gains of +2, +1, and -1, without the use of external resistors. Gain selection is accomplished via connections to the inputs, as described in the Application Information text. The result is a more flexible product, fewer part types in inventory, and more efficient use of board space. Compatibility with existing op amp pinouts provides flexibility to upgrade low gain amplifiers while decreasing component count. Unlike most buffers, the standard pinout provides an upgrade path should a higher closed loop gain be needed at a future date. Detailed electrical specifications are contained in SMD 5962F9678501VPA, available on the Intersil website. A Cross Reference Table is available on the Renesas website for the conversion of Intersil Part Numbers to SMDs. SMD numbers must be used to order Radiation Hardened Products.
Features
- Electrically Screened to SMD 5962F9678501VPA
- MIL-PRF-38535 Class V Compliant
- User Programmable Output Voltage Limiting
- User Programmable For Closed-Loop Gains of +1, -1 or +2 Without Use of External Resistors
- Standard Operational Amplifier Pinout
- Fast Overdrive Recovery <1ns (Typ)
- Low Supply Current 6.9mA (Typ)
- Excellent Gain Accuracy 0.99V/V (Typ)
- Wide -3dB Bandwidth 225MHz (Typ)
- Fast Slew Rate 1135V/µs (Typ)
- High Input Impedance 1MΩ (Typ)
- Excellent Gain Flatness (to 50MHz) ±0.1dB (Typ)
- Total Gamma Dose 300K RAD (Si)
- Neutron Damage TBD (When Tests Complete)
- Latch Up None (DI Technology)
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 267 KB | |
Brochure | PDF 467 KB | |
Price Increase Notice | PDF 360 KB | |
Other | ||
Product Advisory | PDF 83 KB | |
Product Advisory | PDF 176 KB | |
Application Note | PDF 224 KB | |
7 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Support
Support Communities
Support Communities
-
intersil
I am tasked with fiinding the datasheet for an 8-pin (dip) chip marked "1115 AIPA J407BXH". Any help? --Terry Dr T Rowe Elliot Lake Technical
Apr 19, 2025