Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Electrically Screened to SMD # 5962-95694
  • QML Qualified per MIL-PRF-38535 Requirements
  • Gamma Dose 1 x 104RAD(Si)
  • No Latch-Up
  • No Channel Interaction During Overvoltage
  • Guaranteed rON Matching
  • Maximum Power Supply 44V
  • Break-Before-Make Switching
  • Analog Signal Range ±15V
  • Access Time 1.0µs

Description

The HS-0548RH and HS-0549RH are radiation hardened analog multiplexers with Active Overvoltage Protection and guaranteed rON matching. Analog input levels may greatly exceed either power supply without damaging the device or disturbing the signal path of other channels. Active protection circuitry assures that signal fidelity is maintained even under fault conditions that would destroy other multiplexers. Analog inputs can withstand constant 70V peak-to-peak levels with ±15V supplies and digital inputs will sustain continuous faults up to 4V greater than either supply. In addition, signal sources are protected from short circuiting should multiplexer supply loss occur: each input presents 1kΩ of resistance under this condition. These features make the HS-0548RH and HS-0549RH ideal for use in systems where the analog inputs originate from external equipment or separately powered circuitry. Both devices are fabricated with 44V dielectrically isolated CMOS technology. The HS-0548 is an 8-channel device and the HS-0549 is a 4-channel differential version. If input overvoltage protection is not needed, the HS-0508 and HS-509 multiplexers are recommended. Specifications for Rad Hard QML devices are controlled by the Defense Supply Center in Columbus (DSCC). The SMD numbers listed here must be used when ordering. Detailed Electrical Specifications for these devices are contained in SMD 5962-95694. A hot-link is provided on our homepage for downloading.

Parameters

AttributesValue
RatingSpace
ConfigurationSingle 8:1
Negative Supply Current (max) (mA)-1
Positive Supply Current (max) (mA)2
Supply Voltage Range (V)±15
Transition Time (max)1µs
Temp. Range (°C)-55 to +125°C
TID HDR (krad(Si))10
DSEE (MeV·cm2/mg)DSEE Free (DI)
FlowRH Hermetic
Qualification LevelClass V, EM
Die Sale Availability?No
PROTO Availability?No

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SBDIP20.3 x 7.5 x 2.41162.5

Applications

  • Data Acquisition Systems
  • Control Systems
  • Telemetry
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)DLA SMDPb (Lead) FreePb Free CategoryMOQTemp. Range (°C)CAGE code
HS1B-0548RH-QActiveN/AOut of StockSBDIP16#TubeNot Applicable5962D9569401VECYesGold Plate over compliant Undercoat-e425-55 to +125°C34371
HS1B-0548RH/PROTOActiveAvailableOut of StockSBDIP16#TubeNot ApplicableYesGold Plate over compliant Undercoat-e41-55 to +125°C34371
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?