Pkg. Type: | POMM |
Pkg. Code: | pkg_7512 |
Lead Count (#): | 3 |
Pkg. Dimensions (mm): | 4.5 x 2.5 x 1.6 |
Pitch (mm): |
RoHS (HR1A3M(0)-T1-AZ) | EnglishJapanese |
Moisture Sensitivity Level (MSL) | |
Pb (Lead) Free | Yes |
ECCN (US) | |
HTS (US) |
Pkg. Type | POMM |
Icc (Typical) (mA) | -1000 |
Lead Compliant | No |
Lead Count (#) | 3 |
Length (mm) | 2 |
MOQ | 1000 |
Pb (Lead) Free | Yes |
Pkg. Dimensions (mm) | 2 x 4 x 1.6 |
Tape & Reel | No |
Thickness (mm) | 1.6 |
VCEO (V) | -60 |
Vcbo (V) | -60 |
Vebo (V) | -10 |
Width (mm) | 4 |
Support is limited to customers who have already adopted these products.
Renesas' transistors have a built-in resistor in the base or between the base and the emitter, enabling the reduction of mounting area and the number of parts.