Skip to main content
Low Power SRAM

Package Information

Pkg. Type: TSOP(2)
Pkg. Code: pkg_1086
Lead Count (#): 44
Pkg. Dimensions (mm): 18.41 x 10.16 x 1.2
Pitch (mm):

Environmental & Export Classifications

ECCN (US) 3A991.b.2.a
HTS (US) 8542.32.0041
RoHS (HM28100TTI5SL) EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) Free No

Product Attributes

Carrier Type Tray
MOQ 1
Access Time (ns) 55
Lead Compliant No
Lead Count (#) 44
Length (mm) 18
Memory Capacity (kbit) 8000
Memory Density 8M
Organization (bit) x 8
Organization (kword) 1000
Pb (Lead) Free No
Pkg. Dimensions (mm) 18 x 10 x 1.2
Pkg. Type TSOP(2)
Remarks No recommended replacement available.
Supply Voltage (V) 4.5 - 5.5
Tape & Reel No
Thickness (mm) 1.2
Width (mm) 10

Description

Support is limited to customers who have already adopted these products.

Support is limited to customers who have already adopted these products.

Renesas is the worldwide #1 Low Power SRAM supplier with a full lineup and well balanced long term support. High density and high performance RAMs using Renesas's original technology, for example the Advanced LPSRAM new memory cell concept are offered.