| CAD Model: | View CAD Model |
| Pkg. Type: | SOICW |
| Pkg. Code: | MHR |
| Lead Count (#): | 24 |
| Pkg. Dimensions (mm): | 15.4 x 7.5 x 0.00 |
| Pitch (mm): | 1.3 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (HIP4086ABZT) | Download |
| Lead Count (#) | 24 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Peak Pull-down Current (A) | 1.1 |
| Peak Pull-up Current (A) | 0.5 |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 15.4 x 7.5 x 0.00 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +105°C |
| Country of Assembly | CHINA, MALAYSIA, PHILIPPINES |
| Country of Wafer Fabrication | USA |
| Adaptive Dead Time | No |
| Advanced Fault Protection | Yes |
| Bootstrap Supply Voltage (Max) (V) | 95 |
| Charge Pump | Yes |
| Fall Time | 0.01 |
| Function | 3-Phase MOSFET Driver |
| Gate Drive (V) | 15 |
| ISINK (Max) (mA) | 1100 |
| ISOURCE (Max) (mA) | 500 |
| Input Control | HI/LI |
| Input Logic Level | 3.3V/TTL |
| Input Voltage (Max) (V) | 95 |
| Input Voltage Range (V) | 7 - 80 |
| Intern Gain Amplifiers | No |
| Internal Auxiliary Power | No |
| Internal Buck Regulator | No |
| Internal Sample & Hold | No |
| Length (mm) | 15.4 |
| MOQ | 1000 |
| Parametric Category | 3-Phase MOSFET Drivers, 3-Phase FET Drivers |
| Pkg. Type | SOICW |
| Price (USD) | $5.3856 |
| Qualification Level | Standard |
| Quiescent Current | 40 µA |
| Rise Time (μs) | 20 |
| Turn-Off Prop Delay (ns) | 75 |
| Turn-On Prop Delay (ns) | 65 |
| VBIAS (Max) (V) | 15 |
| VOUT Slew-rate Control | No |
| Width (mm) | 7.5 |
The HIP4086 and HIP4086A (referred to as the HIP4086/A) are 3-phase N-channel MOSFET drivers. Both parts are specifically targeted for PWM motor control. These drivers have flexible input protocol for driving every possible switch combination. The user can even override the shoot-through protection for switched reluctance applications. The HIP4086/A have a wide range of programmable dead times (0.5μs to 4.5μs) which makes them very suitable for the low frequencies (up to 100kHz) typically used for motor drives. The only difference between the HIP4086 and the HIP4086A is that the HIP4086A has the built-in charge pumps disabled. This is useful in applications that require very quiet EMI performance (the charge pumps operate at 10MHz). The advantage of the HIP4086 is that the built-in charge pumps allow indefinitely long on times for the high-side drivers. To insure that the high-side driver boot capacitors are fully charged prior to turning on, a programmable bootstrap refresh pulse is activated when VDD is first applied. When active, the refresh pulse turns on all three of the low-side bridge FETs while holding off the three high-side bridge FETs to charge the high-side boot capacitors. After the refresh pulse clears, normal operation begins. Another useful feature of the HIP4086/A is the programmable undervoltage set point. The set point range varies from 6.6V to 8.5V.