Skip to main content
Renesas Electronics Corporation

Features

  • Throughput Rate 100MSPS
  • Low Power 650mW
  • Integral Linearity Error 1 LSB
  • Low Glitch Energy 1pV-s
  • TTL/CMOS Compatible Inputs
  • Improved Hold Time 0.25ns
  • Excellent Spurious Free Dynamic Range
  • Pb-free Available

Description

Support is limited to customers who have already adopted these products.

The HI5741 is a 14-bit, 100MSPS, D/A converter which is implemented in the Intersil BiCMOS 10V (HBC-10) process. Operating from +5V and -5. 2V, the converter provides 20. 48mA of full scale output current and includes an input data register and bandgap voltage reference. Low glitch energy and excellent frequency domain performance are achieved using a segmented architecture. The digital inputs are TTL/CMOS compatible and translated internally to ECL. All internal logic is implemented in ECL to achieve high switching speed with low noise. The addition of laser trimming assures 14-bit linearity is maintained along the entire transfer curve.

Applications

  • Cellular Base Stations
  • Wireless Communications
  • Direct Digital Frequency Synthesis
  • Signal Reconstruction
  • Test Equipment
  • High Resolution Imaging Systems
  • Arbitrary Waveform Generators

Applied Filters: