| CAD Model: | View CAD Model |
| Pkg. Type: | SOICW |
| Pkg. Code: | MHX |
| Lead Count (#): | 28 |
| Pkg. Dimensions (mm): | 17.9 x 7.5 x 0.20 |
| Pitch (mm): | 1.3 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0040 |
| RoHS (HI5731BIBZ-T) | Download |
| Lead Count (#) | 28 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +85°C |
| Conversion Rate (Max) (kSPS) | 100000 |
| Differential NonLinearity LSB | 1 |
| Integral NonLinearity LSB | 1.5 |
| Length (mm) | 17.9 |
| MOQ | 1000 |
| Output I/V | I |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 17.9 x 7.5 x 0.20 |
| Pkg. Type | SOICW |
| Power (text) | 650mW at 100Msps |
| Qualification Level | Standard |
| Resolution (bits) | 12 |
| SFDR (Typical) to Nyquist | 69dBc 2MHz@100Msps |
| Supply Voltage Vs Range | 5, -5.2 |
| Thickness (mm) | 0.2 |
| VREF (V) | Int/Ext |
| Width (mm) | 7.5 |
The HI5731 is a 12-bit, 100MSPS, D/A converter which is implemented in the Intersil BiCMOS 10V (HBC-10) process. Operating from +5V and -5. 2V, the converter provides -20. 48mA of full scale output current and includes an input data register and bandgap voltage reference. Low glitch energy and excellent frequency domain performance are achieved using a segmented architecture. The digital inputs are TTL/CMOS compatible and translated internally to ECL. All internal logic is implemented in ECL to achieve high switching speed with low noise. The addition of laser trimming assures 12-bit linearity is maintained along the entire transfer curve.