| CAD Model: | View CAD Model |
| Pkg. Type: | CERDIP |
| Pkg. Code: | FBF |
| Lead Count (#): | 16 |
| Pkg. Dimensions (mm): | 19.3 x 7.3 x 0.00 |
| Pitch (mm): | 2.5 |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | No |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Pkg. Type | CERDIP |
| Lead Count (#) | 16 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pkg. Dimensions (mm) | 19.3 x 7.3 x 0.00 |
| Pitch (mm) | 2.5 |
| Pb (Lead) Free | No |
| Pb Free Category | Hot Solder Dip |
| MOQ | 750 |
| Temp. Range (°C) | -55 to +125°C |
| CAGE code | 34371 |
| Charge Injection (pC) | 15 |
| Configuration | Single 8:1 |
| Die Sale Availability? | No |
| Drain Capacitance (pF) | 17 |
| Flow | Harsh Environment & MIL-STD-883 |
| IS (mA) | 1.5 |
| Leakage (nA) | 0.3 |
| Length (mm) | 19.3 |
| Negative Supply Current (max) (mA) | -1 |
| PROTO Availability? | No |
| Positive Supply Current (max) (mA) | 3 |
| Qualification Level | QML Class Q (military) |
| RDS (ON) (Ohms) | 180 |
| Rating | Harsh Environment |
| Source Cap (pf) | 10 |
| Supply Voltage Range (V) | ±10 |
| Switch or MUX | MUX |
| TOFF (ns) | 250 |
| TON (ns) | 250 |
| Transition Time (max) | 1.2µs |
| VCC (Single) (V) | 20 - 20 |
| Vcc (V) | ±15 (Typ) |
| Width (mm) | 7.3 |
The HI-506/HI-507 and HI-508/HI-509 monolithic CMOS multiplexers each include an array of sixteen and eight analog switches respectively, a digital decoder circuit for channel selection, voltage reference for logic thresholds, and an enable input for device selection when several multiplexers are present. The Dielectric Isolation (DI) process used in fabrication of these devices eliminates the problem of latchup. DI also offers much lower substrate leakage and parasitic capacitance than conventional junction isolated CMOS (see Application Note AN520). The switching threshold for each digital input is established by an internal +5V reference, providing a guaranteed minimum 2. 4V for logic 1 and maximum 0. 8V for logic 0. This allows direct interface without pullup resistors to signals from most logic families: CMOS, TTL, DTL and some PMOS. For protection against transient overvoltage, the digital inputs include a series 200Ω resistor and diode clamp to each supply. The HI-506 is a single 16-channel, the HI-507 is an 8-channel differential, the HI-508 is a single 8-channel and the HI-509 is a 4-channel differential multiplexer. If input overvoltages are present, the HI-546/HI-547/HI-548/ HI-549 multiplexers are recommended.