| CAD Model: | View CAD Model |
| Pkg. Type: | CERDIP |
| Pkg. Code: | FAZ |
| Lead Count (#): | 14 |
| Pkg. Dimensions (mm): | 19.3 x 7.3 x 0.00 |
| Pitch (mm): | 2.5 |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | No |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Pkg. Type | CERDIP |
| Lead Count (#) | 14 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pkg. Dimensions (mm) | 19.3 x 7.3 x 0.00 |
| Pitch (mm) | 2.5 |
| Pb (Lead) Free | No |
| Pb Free Category | Hot Solder Dip |
| MOQ | 1000 |
| Temp. Range (°C) | -55 to +125°C |
| CAGE code | 34371 |
| Charge Injection (pC) | 30 |
| Die Sale Availability? | No |
| Drain Capacitance (pF) | 35 |
| Flow | Harsh Environment & MIL-STD-883 |
| IS (mA) | 0.09 |
| Leakage (nA) | 0.04 |
| Length (mm) | 19.3 |
| PROTO Availability? | No |
| Qualification Level | Standard |
| RDS (ON) (Ohms) | 35 |
| RON (max) (ohms) | 35 |
| Rating | Harsh Environment |
| Source Cap (pf) | 16 |
| Supply Voltage (max) (V) | 15 - 15 |
| Supply Voltage (min) (V) | -15 - -15 |
| Switch or MUX | Switch |
| Switches (#) | 2 |
| TOFF (ns) | 160 |
| TON (ns) | 210 |
| Turn-Off Time (max) (ns) | 250 |
| Turn-On Time (max) (ns) | 300 |
| Type of Switch | SPDT |
| VCC (Single) (V) | 5 - 34 |
| Vcc (V) | 5 to 34, ±5 to ±20 |
| Width (mm) | 7.3 |
The HI-303 switch is a monolithic device fabricated using CMOS technology and our dielectric isolation process. This switch features break-before-make switching, low and nearly constant ON resistance over the full analog signal range, and low power dissipation.
The HI-303 is TTL compatible and has a logic "0" condition with an input less than 0.8V and a logic "1" condition with an input greater than 4V.