Skip to main content
Renesas Electronics Corporation
Dual SPDT CMOS Analog Switch

Package Information

CAD Model:View CAD Model
Pkg. Type:CERDIP
Pkg. Code:FAZ
Lead Count (#):14
Pkg. Dimensions (mm):19.3 x 7.3 x 0.00
Pitch (mm):2.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Pkg. TypeCERDIP
Lead Count (#)14
Carrier TypeTube
Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeNo
Pb Free CategoryHot Solder Dip
MOQ500
Temp. Range (°C)-55 to +125°C
CAGE code34371
Charge Injection (pC)30
Die Sale Availability?No
Drain Capacitance (pF)35
FlowHarsh Environment & MIL-STD-883
IS (mA)0.09
Leakage (nA)0.04
Length (mm)19.3
PROTO Availability?No
Pitch (mm)2.5
Pkg. Dimensions (mm)19.3 x 7.3 x 0.00
Qualification LevelClass Q
RDS (ON) (Ohms)35
RON (max) (ohms)35
RatingMIL-STD-883
Source Cap (pf)16
Supply Voltage (max) (V)15 - 15
Supply Voltage (min) (V)-15 - -15
Switch or MUXSwitch
Switches (#)2
TOFF (ns)160
TON (ns)210
Turn-Off Time (max) (ns)450
Turn-On Time (max) (ns)500
Type of SwitchSPDT
Width (mm)7.3

Description

The HI-303/883 switch is a monolithic device fabricated using CMOS technology and our dielectric isolation process. This switch features break-before-make switching, low and nearly constant ON resistance over the full analog signal range, and low power dissipation.

The HI-303/883 is TTL compatible and has a logic "0" condition with an input less than 0.8V and a logic "1" condition with an input greater than 4.0V.

The device is pin-for-pin compatible with the industry standard Siliconix DG303 and is available in a 14-pin Ceramic DIP. The HI-303/883 operates over the -55 °C to +125 °C temperature range.