| CAD Model: | View CAD Model |
| Pkg. Type: | CERDIP |
| Pkg. Code: | FBF |
| Lead Count (#): | 16 |
| Pkg. Dimensions (mm): | 19.3 x 7.3 x 0.00 |
| Pitch (mm): | 2.5 |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | No |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Pkg. Type | CERDIP |
| Lead Count (#) | 16 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pitch (mm) | 2.5 |
| Pkg. Dimensions (mm) | 19.3 x 7.3 x 0.00 |
| Pb (Lead) Free | No |
| Pb Free Category | Hot Solder Dip |
| MOQ | 500 |
| Temp. Range (°C) | -55 to +125°C |
| CAGE code | 34371 |
| Advanced Features | High Speed, Low RON |
| Charge Injection (pC) | 10 |
| Die Sale Availability? | No |
| Drain Capacitance (pF) | 10 |
| Flow | Harsh Environment & MIL-STD-883 |
| IS (mA) | 4.5 |
| Leakage (nA) | 0.3 |
| Length (mm) | 19.3 |
| PROTO Availability? | No |
| Qualification Level | Class Q |
| RDS (ON) (Ohms) | 30 |
| RON (max) (ohms) | 30 |
| Rating | MIL-STD-883 |
| Source Cap (pf) | 10 |
| Supply Voltage (max) (V) | 15 - 15 |
| Supply Voltage (min) (V) | -15 - -15 |
| Switch or MUX | Switch |
| Switches (#) | 4 |
| TOFF (ns) | 40 |
| TON (ns) | 30 |
| Turn-Off Time (max) (ns) | 100 |
| Turn-On Time (max) (ns) | 100 |
| Type of Switch | SPST |
| Width (mm) | 7.3 |
The HI-201HS/883 is a monolithic CMOS analog switch featuring very fast switching speeds and low ON resistance. This integrated circuit consists of four independently selectable SPST switches and is pin compatible with the industry standard HI-201 switch. Fabricated using silicon-gate technology and the Renesas dielectric isolation process, this TTL compatible device offers improved performance over previously available CMOS analog switches while eliminating the problem of latch-up associated with other fabrication processes. Featuring maximum switching times of 50ns, low ON resistance of 50Ω maximum, and a wide analog signal range, the HI-201HS/883 is designed for any military application where improved switching performance, particularly switching speed, is required. (A more detailed discussion on the design and application of the HI-201HS/883 can be found in Application Note AN543. ) The HI-201HS/883 is available in a 16 Ld CerDIP package and is specified over the temperature range of -55°C to +125°C.