| CAD Model: | View CAD Model |
| Pkg. Type: | CAN |
| Pkg. Code: | H2D |
| Lead Count (#): | 10 |
| Pkg. Dimensions (mm): | 9.1 x 9.1 x 0.00 |
| Pitch (mm): | 5.8 |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | CAN |
| Lead Count (#) | 10 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | Yes |
| Pb Free Category | Gold Plate-e4 |
| MOQ | 140 |
| Temp. Range (°C) | -55 to +125°C |
| CAGE code | 34371 |
| Charge Injection (pC) | 35 |
| Drain Capacitance (pF) | 5.5 |
| IS (mA) | 0.5 |
| Leakage (nA) | 1 |
| Length (mm) | 9.1 |
| Pitch (mm) | 5.8 |
| Pkg. Dimensions (mm) | 9.1 x 9.1 x 0.00 |
| Qualification Level | Class Q |
| RDS (ON) (Ohms) | 55 |
| Rating | MIL-STD-883 |
| Source Cap (pf) | 5 |
| Switch or MUX | Switch |
| Switches (#) | 2 |
| TOFF (ns) | 500 |
| TON (ns) | 240 |
| Type of Switch | SPST |
| Width (mm) | 9.1 |
Support is limited to customers who have already adopted these products.
The HI-200/883 is a monolithic device comprising two independently selectable SPST switchers which feature fast switching speeds (240ns typical) combined with low power dissipation (15mW typical @ +25°C) Each switch provides low ON resistance operation for input signal voltages up to the supply rails and for signal currents up to 25mA continuous. Rugged DI construction eliminates latch-up and substrate SCR failure modes. All devices provide break-before-make switching and are TTL and CMOS compatible for maximum application versatility. HI-200/883 is an ideal component for use in high frequency analog switching. Typical applications include signal path switching, sample and hold circuits, digital filters, and op amp gain switching networks. HI-200/883 is available in a 14 pin Ceramic DIP package and a 10 pin Metal Can (TO-100) package.