Overview
Description
The HD74HC125, HD74HC126 require the 3-state control input C to be taken high to put the output into the high impedance condition, whereas the HD74HC125, HD74HC126 requires the control input to be low to put the output into high impedance.
Features
- High-Speed Operation: tpd = 8 ns typ (CL = 50 pF)
- High Output Current: Fanout of 15 LSTTL Loads
- Wide Operating Voltage: VCC = 2 to 6 V
- Low Input Current: 1 µA max
- Low Quiescent Supply Current: ICC (static) = 4 µA max (Ta = 25°C)
Comparison
Applications
Product Options
Applied Filters: