| CAD Model: | View CAD Model |
| Pkg. Type: | CMFPAK |
| Pkg. Code: | pkg_6740 |
| Lead Count (#): | 6 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 6 |
| Carrier Type | Embossed Tape |
| Pb (Lead) Free | Yes |
| Application | Industrial, Consumer Use |
| Channels (#) | 1 |
| Ciss (Typical) (pF) | 160 |
| ID (A) | -1.5 |
| Lead Compliant | Yes |
| MOQ | 3000 |
| Moisture Sensitivity Level (MSL) | 1 |
| Mounting Type | Surface Mount |
| Nch/Pch | Pch |
| Pch (W) | 0.83 |
| Pkg. Type | CMFPAK |
| Qg typ (nC) | 3 |
| Qualification Level | Industrial |
| RDS (ON) (Max) @10V (mohm) | 194 |
| RDS (ON) (Max) @4.5V (mohm) | 356 |
| RDS (ON) (Typical) @ 10V / 8V (mohm) | 155 |
| Tape & Reel | No |
| VDSS (Max) (V) | -30 |
| VGSS (V) | 20 |
| Vgs (off) (Max) (V) | -2 |
The HAT1108C is a Pch Single Power Mosfet -30V -1.5A 194Mohm Cmfpak6.