Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Logic level operation to (–4 to –6 V Gate drive)
  • Built-in the over temperature shut-down circuit
  • High endurance capability against to the shut-down circuit
  • Latch type shut down operation (need 0 voltage recovery)
  • Built-in the current limitation circuit.
  • High density mounting
  • Power supply voltage applies 12 V and 24 V.

Description

This FET has the over temperature shut-down capability sensing to the junction temperature. This FET has the built-in over temperature shut-down circuit in the gate area. And this circuit operation to shut-down the gate voltage in case of high junction temperature like applying over power consumption, over current etc. .

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) Free
HAF1010RJ-EL-EObsoleteAvailableIn StockSOP8#Embossed Tape1Yes
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?