Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Logic level operation (–4V to –6V Gate drive)
  • High endurance capability against the short circuit
  • Built-in the over-temperature shut-down circuit
  • Latch type shut-down operation (Needs 0 voltage recovery) 

Description

The HAF1002L Silicon N-Channel MOSFET has over-temperature shut-down capability sensing to the junction temperature. The device offers a built-in over-temperature shut-down circuit in the gate area. And, also provides the circuit operation to shut down the gate voltage in case of high junction temperature like applying over power consumption, over current, etc.

Applied Filters: