Skip to main content
3 Terminal Regulators

Package Information

Pkg. Type: UPAK
Pkg. Code: pkg_1126
Lead Count (#): 4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (HA178L05UA-TL-E) EnglishJapanese
Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type UPAK
Budgetary Price (100u) (USD) 0.658
Budgetary Price (1ku) (USD) 0.512
Budgetary Price (1u) (USD) 0.658
Lead Compliant Yes
Lead Count (#) 4
MOQ 1000
Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
Tape & Reel No
Thickness (mm) 1.6

Description

Support is limited to customers who have already adopted these products.

DC voltage stabilization circuits used in the latter part of AC/DC converters and so on. There are few external components, and creating the desired voltage is easy. In addition, noise characteristics are superior in comparison to switching power supplies.