Skip to main content
3 Terminal Regulators

Package Information

CAD Model:View CAD Model
Pkg. Type:TO-92 Mod
Pkg. Code:pkg_1132
Lead Count (#):3
Pkg. Dimensions (mm):4 x 5 x 10.3
Pitch (mm):

Environmental & Export Classifications

RoHS (HA178L05PA-E)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTO-92 Mod
Lead CompliantYes
Lead Count (#)3
Length (mm)4
MOQ2500
Pb (Lead) FreeYes
Pkg. Dimensions (mm)4 x 5 x 10.3
Tape & ReelNo
Thickness (mm)10.3
Width (mm)5

Description

Support is limited to customers who have already adopted these products.

DC voltage stabilization circuits used in the latter part of AC/DC converters and so on. There are few external components, and creating the desired voltage is easy. In addition, noise characteristics are superior in comparison to switching power supplies.