Pitch (mm) | 2.54 |
Lead Count (#) | 8 |
Pkg. Type | CERDIP |
Pkg. Dimensions (mm) | 9.65 x 6.30 x 0.00 |
Pkg. Code | FAX |
Moisture Sensitivity Level (MSL) | Not Applicable |
Pb (Lead) Free | No |
ECCN (US) | |
HTS (US) |
Pkg. Type | CERDIP |
Lead Count (#) | 8 |
Carrier Type | Tube |
Moisture Sensitivity Level (MSL) | Not Applicable |
Pitch (mm) | 2.5 |
Pkg. Dimensions (mm) | 9.7 x 6.3 x 0.00 |
Pb (Lead) Free | No |
Pb Free Category | Hot Solder Dip |
MOQ | 240 |
Temp. Range | -55 to +125°C |
CAGE code | 34371 |
Advanced Features | Low Noise |
Bandwidth (MHz) | 10 |
Channels (#) | 1 |
Gain Min | 1 |
IS per Amp (mA) | 4 |
Length (mm) | 9.7 |
Op Amp or Buffer | Op Amp |
Qualification Level | Class Q |
Rating | MIL-STD-883 |
Supply Voltage Vcc (Min) (V) | 5 |
Supply Voltage Vcc Range | 5-18 |
Thickness (mm) | 0 |
Width (mm) | 6.3 |
Support is limited to customers who have already adopted these products.
The HA-5101/883 is a dielectrically isolated operational amplifier featuring low noise and high performance. This amplifier has an excellent noise voltage density of 4. 5nV/√Hz (max) at 1kHz. The unity gain stable HA-5101/883 yields a 10MHz unity gain bandwidth and a 6V/µs slew rate. DC characteristics of the HA-5101/883 assure accurate performance. The 3mV (max) offset voltage is externally adjustable and offset voltage drift is just 3µV/°C. Low bias currents (200nA max) reduce input current errors and the high open loop voltage gain of 100kV/V, over temperature, increases the loop gain for low distortion amplification. The HA-5101/883 is ideal for audio applications, especially low-level signal amplifiers such as microphone, tape head and preamplifiers. Additionally, it is well suited for low distortion oscillators, low noise function generators and high Q filters.