Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
PRAM Four-Channel Programmable Operational Amplifier

Package Information

CAD Model:View CAD Model
Pkg. Type:CERDIP
Pkg. Code:FBF
Lead Count (#):16
Pkg. Dimensions (mm):19.3 x 7.3 x 0.00
Pitch (mm):2.5

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeCERDIP
Lead Count (#)16
Carrier TypeTube
Pb (Lead) FreeNo
MOQ300
Temp. Range (°C)-55 to +125°C
CAGE code34371
Advanced Features4:1 MUX with Op Amp Output
Bandwidth (MHz)20
Channels (#)4
Gain Min1
IS per Amp (mA)6
Length (mm)19.3
Op Amp or BufferOp Amp
Pitch (mm)2.5
Pkg. Dimensions (mm)19.3 x 7.3 x 0.00
Qualification LevelClass Q
RatingMIL-STD-883
Supply Voltage Vcc (Min) (V)10
Vcc (V)10-20
Width (mm)7.3

Description

Support is limited to customers who have already adopted these products.

HA-2400/883 is a four-channel programmable amplifier providing a level of versatility unsurpassed by any other monolithic operational amplifier. Versatility is achieved by employing four input amplifier channels, any one (or none) of which may be electronically selected and connected to a single output stage through DTL/TTL compatible address inputs. The device formed by the output and the selected pair of inputs is an op amp which delivers excellent slew rate, gain bandwidth and power bandwidth performance. Other advantageous features for these dielectrically isolated amplifiers include high voltage gain and input impedance coupled with low input offset voltage and offset current. External compensation is not required on this device at closed loop gains greater than 10. Each channel of the HA-2400/883 can be controlled and operated with suitable feedback networks in any of the standard op amp configurations. This specialization makes these amplifiers excellent components for multiplexing, signal selection and mathematical function designs. With 20V/µs slew rate, 20MHz gain bandwidth and low input bias currents makes this device an ideal building block for signal generators, active filters and data acquisition designs. Programmability, coupled with 9mV typical offset voltage and 50nA offset current, makes these amplifiers outstanding components for signal conditioning circuits.