Pkg. Type: | QFP |
Pkg. Code: | pkg_75 |
Lead Count (#): | 80 |
Pkg. Dimensions (mm): | 14 x 14 x 3.05 |
Pitch (mm): | 0.65 |
Pb (Lead) Free | |
Moisture Sensitivity Level (MSL) | |
ECCN (US) | |
HTS (US) |
CPU | H8S/2600 |
Bit Size | 16 |
RAM (KB) | 4 |
Program Memory (KB) | 128 |
Lead Count (#) | 80 |
Operating Freq (Max) (MHz) | 20 |
Timer | 16-bit x 6-ch |
ADC | 10-bit x 12-ch |
RTC | No |
LVD or PVD | No |
DMA | No |
Ethernet | No |
CAN (ch) | 0 |
Temp. Range (°C) | -20 to +75°C |
Family Name | H8S |
Length (mm) | 14 |
Pkg. Dimensions (mm) | 14 x 14 x 3.05 |
Width (mm) | 14 |
The H8S/2602 Group is supported only for customers who have already adopted these products. The RX130 Group is recommended for new designs.