Skip to main content
Microcontrollers for Mobile Device Applications

Package Information

Lead Count (#) 100
Pkg. Code pkg_82
Pkg. Dimensions (mm) 20 x 14 x 3.1

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

CPU H8S/2000
Bit Size 16
RAM (KB) 4
Program Memory (KB) 64
Lead Count (#) 100
Operating Freq (Max) (MHz) 20
Timer 16-bit x 3-ch
ADC 10-bit x 8-ch
RTC Yes
LVD or PVD No
DMA No
Ethernet No
CAN (ch) 1
Temp. Range -40 to +85°C
Family Name H8S
Length (mm) 20
Pkg. Dimensions (mm) 20 x 14 x 3.1
Width (mm) 14

Description

The H8S/2282, 2280 Group is supported only for customers who have already adopted these products. The RX113 Group is recommended for new designs.