Skip to main content
8-bit Microcomputers (Non Promotion)

Package Information

Lead Count (#) 80
Pkg. Code pkg_74
Pkg. Dimensions (mm) 14 x 14 x 3.05

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

CPU H8/300L
Bit Size 8
Lead Count (#) 80
Timer 8-bit x 3-ch, 16-bit x 2-ch
ADC 10-bit x 8-ch
CAN (ch) 0
Ethernet No
LVD or PVD No
DMA No
Temp. Range -40 to +85°C
Family Name H8
Length (mm) 14
Pkg. Dimensions (mm) 14 x 14 x 3.05
RTC No
Width (mm) 14

Description

The H8/3867 Group is supported only for the customers who have already adopted any of the products. For new adoption, please consider other products such as RL78/L1C Group.