Skip to main content
Renesas Electronics Corporation
Nch Single Power Mosfet 500V 5A 1.5Mohm To-220Fm

Package Information

CAD Model:View CAD Model
Pkg. Type:TO-220FM
Pkg. Code:pkg_6892
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeTube
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)580
ID (A)5
Lead CompliantNo
MOQ1
Mounting TypeThrough Hole
Nch/PchNch
Pch (W)30
Pkg. TypeTO-220FM
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)1500
RDS (ON) (Typical) @ 10V / 8V (mohm)1100
Tape & ReelNo
VDSS (Max) (V)500

Description

The H5N5001FM is a Nch Single Power Mosfet 500V 5A 1.5Mohm To-220Fm.