Overview
Description
The ZMOD4450 gas sensor module is a software configurable platform designed for detecting gases associated with food ripening or rotting and is targeted for use in refrigeration air quality (RAQ) applications. The sensor is a 12-pin LGA assembly (3.0 x 3.0 x 0.7 mm) that consists of a gas sense element and a CMOS signal conditioning IC. The module’s sense element consists of a micro-heater and sensing material integrated on a silicon-based MEMS structure. It measures the metal oxide (MOx) conductivity, which is a function of the gas concentration.
The measurement results can be read via an I²C interface with the user’s microprocessor, which processes the data to determine the levels of gases present and to indicate the likelihood of food spoilage. The sensor can be used to activate and manage air quality purification and remediation systems. With the ZMOD4450’s low operating current consumption, the sensor is an excellent choice for applications, such as refrigerator control systems, measurement of fruit and vegetable quality and monitors for fruit and vegetable storage conditions.
Features
- Measurement of gases associated with food ripening and storage at trace (ppb) concentrations, including ethylene, amines, volatile sulfur compounds and others
- Software configurable methods of operation based on application and use case
- Algorithm to set a control signal to trigger an external action based on RAQ
- Firmware upgradable platform for application optimizations, such as ultra-low-power battery applications
- Every sensor is calibrated with ethylene providing consistency from lot-to-lot
- Complete qualification with harsh cases such as siloxanes
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 243 KB | |
End Of Life Notice | PDF 787 KB | |
End Of Life Notice | PDF 759 KB | |
Manual - Software | PDF 150 KB | |
4 items
|
Design & Development
Software & Tools
Boards & Kits
Refrigeration Air Quality Sensor Evaluation Kit
The ZMOD4450-EVK creates an easy way to evaluate the ZMOD4450 Gas Sensor for Refrigeration Air Quality (RAQ) sensor. While the ASIC inside the sensor module controls the actual MOx and MEMS sensing element, the MCU-based electronic module controls the I2C to USB communication interface. The...
Refrigeration Air Quality Sensor Pmod™ Board (Renesas QuickConnect IoT)
The US082-ZMOD4450EVZ board enables quick prototyping of the ZMOD4450 gas sensor module for refrigeration air quality (RAQ) in a custom system design. The board provides a standard Pmod™ Type 6A (Extended I2C) connection for the on-board sensor to plug into any desired MCU evaluation kit with a...
Air Quality Sensor Evaluation Kit
The Renesas EU045-EVK air quality sensor kit provides real-time data about the current environmental conditions to demonstrate the use of Renesas’ ZMOD gas sensors and relative humidity/temperature sensor in an easy-to-use application. Its Bluetooth® 5.0 communication allows nice and easy...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: