Overview
Description
The ZL6105-1CH-DEMO1Z demonstration board is used to evaluate the performance and features of the ZL6105 digital DC/DC controller in either stand-alone mode or via the SMBus interface using Renesas' PowerNavigator GUI software.
The ZL6105 is an innovative power conversion and management IC that combines integrated MOSFET drivers with key power and fault management functions in a small package, resulting in a flexible and integrated solution.
Features
- Input voltage range (VIN): 5.5V to 14V
- Output voltage range (VOUT): 0.6V to 3.6V
- IMAX: 40A
- fSW: 300kHz to 1333kHz
- Peak efficiency: >90% at 50% load
- Output ripple: <1% at 50% load
- Optimized for small circuit footprint
- Onboard enable switch
- Power-good indicator
- SMBus control interface
- Interconnectivity with other Renesas demo boards
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Hardware | PDF 1.22 MB | |
Datasheet | PDF 1.51 MB | |
Guide | PDF 4.68 MB | |
Guide | PDF 714 KB | |
4 items
|
Design & Development
Software & Tools
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.