Skip to main content
NOTICE - The following device(s) are recommended alternatives:

Features

  • Wide VIN range of 6V to 40V
  • Adjustable output voltage from 2.5V to 12V
  • Ensured 150mA output current
  • Ultra low 18µA typical quiescent current
  • Low 2µA of typical shutdown current
  • ±1% accurate voltage reference (over temperature, load)
  • Low dropout voltage of 295mV at 150mA
  • Low 26µVRMS noise
  • 40V tolerant logic level (TTL/CMOS) enable input
  • Stable operation with 10µF output capacitor
  • 5kV ESD HBM rated
  • Thermal shutdown and current limit protection
  • Thermally enhanced 14 Ld exposed pad HTSSOP package

Description

The ISL80138 is a high voltage, adjustable VOUT low quiescent current linear regulator ideally suited for “always-on” and “keep alive” applications. The ISL80138 operates from an input voltage of +6V to +40V under normal operating conditions and consumes only 18µA of quiescent current at no load. The ISL80138 features an EN pin that can be used to put the device into a low-quiescent current shutdown mode where it draws only 2µA of supply current. The device features over-temperature shutdown and current limit protection. The ISL80138 is rated to operate across the -40°C to +125°C temperature range and is available in a 14 lead HTSSOP with an exposed pad package.

Applications

  • Industrial
  • Telecommunications

Applied Filters: