Relative Humidity Sensor Pmod™ Board
The QCIOT-HS4001POCZ board enables quick prototyping of the HS4001 High-Performance Relative Humidity and Temperature Sensor in a custom system design. The board...
The HS4001 is a highly accurate, ultra-low power, fully calibrated relative humidity and temperature sensor. The MEMS sensor features a proprietary sensor-level protection ensuring high reliability and long-term stability. The HS4001 is fully calibrated and temperature compensated with an I2C digital output.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.06 MB | |
End Of Life Notice | PDF 748 KB | |
Application Note | PDF 1.81 MB | |
Application Note | PDF 131 KB | |
Product Change Notice | PDF 368 KB | |
5 items
|
The QCIOT-HS4001POCZ board enables quick prototyping of the HS4001 High-Performance Relative Humidity and Temperature Sensor in a custom system design. The board...
The EM-P series evaluation module is designed to facilitate the evaluation of the MOS, electrochemical, and catalytic types of Figaro gas sensors. Every EM-P module is...
The ZMOD4410-EVK simplifies the evaluation of the ZMOD4410 Indoor Air Quality (IAQ) sensor. This sensor module is supported with the firmware to operate the sensor in...
The RRH46410-EVK simplifies the evaluation of the RRH46410 Indoor Air Quality (IAQ) sensor. This sensor module contains an integrated MCU that houses the firmware to...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Applied Filters: