Relative Humidity Sensor Pmod™ Board (Renesas QuickConnect IoT)
The US082-HS3001EVZ board enables quick prototyping for a custom system design with the HS3001, a high-performance relative humidity and temperature sensor. The board...
The HS3001 is a highly accurate, fully calibrated relative humidity and temperature sensor. The high accuracy, fast measurement response time, and long-term stability, along with the small package size, make the HS3001 ideal for a wide number of applications from portable to harsh environments.
An integrated calibration and temperature compensation logic provides fully corrected RH and T values via a standard I²C output. The measured data is internally corrected and compensated for accurate operation over a wide range of temperature and humidity levels–user calibration is not required.
The US082-HS3001EVZ board enables quick prototyping for a custom system design with the HS3001, a high-performance relative humidity and temperature sensor. The board...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.
Applied Filters: