Skip to main content

Overview

Description

The FT 6050 Smart Transceiver system on chip (SoC) combines a high-performance Neuron® core with a Free Topology transceiver on a single chip to facilitate the design of Industrial Internet of Things (IIoT) devices and consolidate smart control networks. The FT 6050 is a key product in the IzoT® platform — the most comprehensive and open control networking platform for the IIoT. The device natively supports both BACnet and LON communications on the same network and offers compatibility with the large installed base of LON and BACnet MS/TP devices, while adding support for LON/IP and BACnet/IP communication. This unique capability enables two of the most popular industrial protocols to communicate simultaneously over the highly reliable, widely adopted and easy to install Free Topology (FT) media. The FT 6050 is designed to deliver unprecedented flexibility and openness while lowering development and device costs in smart buildings and industrial installations.

Features

  • Integrated FT transceiver
  • High performance
    • Four independent cores to manage the physical MAC layer, the communication protocol stacks, the user application, and interrupts
    • Up to 80MHz system clock
    • 64KB RAM and 16KB ROM
  • Support for larger external flash memories, up to 256KB applications
  • Unique 48-bit IEEE MAC ID
  • Support for up to 254 network variables (NVs), 127 aliases and 254 address table entries
  • Peripheral interfaces:
    • Serial interface for external EEPROM or flash
    • 12 I/O pins with 35 programmable standard I/O modes
    • Hardware USART
  • Compatible with low-cost surface mount FT-X3 communications transformer
  • 3.3V operation (5V tolerant digital I/O)
  • Operational temperature range: -40 °C to 85 °C
  • 48pin QFN package (7mm x 7mm)
  • Built-in LON, LON/IP, BACnet/IP, and BACnet MS/TP stacks provide compatibility with millions of LON and BACnet devices and enabling IP access to every FT 6050 based device
  • Built-in Free Topology (FT) transceiver provides the most cost-effective, easy-to-install, and easy-to-use interface for communication with twisted-pair cables supporting polarity-insensitive free topology star, daisy chain, bus, loop, or mixed topology wiring and very high noise immunity
  • A rich set of LonMark and IoT standard profiles and data types further reduce application development time
  • Easy migration of existing applications written for previous generation Neuron chips and smart transceivers
  • Free and royalty-free IzoT SDKs for simple integration with other processors
  • Integrated flash file system for data logging and other applications requiring persistent storage
  • MikroBUS-compatible FT Click available for FT 6050 evaluation and easy IoT application development

Comparison

Applications

Documentation

Design & Development

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?

Videos & Training

FT 6050 Free Topology