Skip to main content
Renesas Electronics Corporation

Overview

Description

The 89HP0504PB (QFN) Repeater Evaluation Board is designed to enable quick in-system testing of Renesas’s 4-channel, 5Gbps, PCIe 2.1 Repeater IC product.

This board features a full 16-lane connection from a host through the repeaters to an end-point device installed in the PCIe slot. Any width adapter card, from a 1-lane SATA card to a 16-lane graphics accelerator, can be plugged into the top-edge PCIe slot.

This board provides simple switch configuration of the repeaters.  The Repeaters receiver equalizer and transmitter can be adjusted for a limited set of options enabling very easy testing.

The 89HP0504PB (QFN) Repeater Evaluation Board is used by inserting it into a desktop PC or server, and then plugging an end point card (SATA, Ethernet, USB3, etc.) into the 16-lane slot on top. Passive trace cards can be used to extend the data signal to emulate a planned system design. Note that the resulting card stack will require an open chassis test environment.

Features

  • Contains eight 89HP0504PBZBNRG PCIe2 Repeaters that compensate for PCB trace attenuation and ISI jitter
  • 16-lane PCIe adapter card with full PCIe protocol support
  • Configurable via DIP switches
  • Independent upstream and down-stream configuration
  • Multiple power connection options
  • Card format: 7.5” x 4.75”, non-standard size. Use requires an open chassis
  • Works with passive trace cards to extend FR4 traces

Applications

Documentation

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?