Skip to main content

Features

  • Logic AND/NAND input
  • 3V and 5V Input compatible
  • Clocking speeds up to 10MHz
  • 20ns Switching/delay time
  • 2A Peak drive
  • Isolated drains
  • Low output impedance
  • Low quiescent current
  • Wide operating voltage — 4.5V to 16V
  • Pb-free available (RoHS compliant)

Description

The EL7242/EL7252 dual input, 2-channel drivers achieve the same excellent switching performance of the EL7212 family while providing added flexibility. The 2-input logic and configuration is applicable to numerous power MOSFET drive circuits. As with other Elantec drivers, the EL7242/EL7252 are excellent for driving large capacitive loads with minimal delay and switching times. Shoot-thru protection and latching circuits can be implemented by simply cross-coupling the 2-channels.

Parameters

Attributes Value
Drivers (#) 2
Input Voltage (Max) (V) 15
Peak Output Current IPK (A) 2
Rise Time (μs) 20
Fall Time 0.02
Turn On Delay (ns) 18
Turn Off Delay (ns) 20
IS (mA) 2.5
Input Supply Range (V) 4.5 - 15
Output Signal Range 0 to +16.5
Input Signal Range 0 to 16.5

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#) Pitch (mm)
SOICN 4.9 x 3.9 x 0.00 8 1.3

Application Block Diagrams

PC Water Cooling System with Wireless Control Block Diagram
PC Water Cooling System with Wireless Control
Advanced PC water cooler with wireless control, efficient heat dissipation, and flexible configurations.

Additional Applications

  • Short circuit protected switching
  • Undervoltage shut-down circuits
  • Switch-mode power supplies
  • Motor controls
  • Power MOSFET switching
  • Switching capacitive loads
  • Shoot-thru protection
  • Latching drivers

Applied Filters: