| CAD Model: | View CAD Model |
| Pkg. Type: | CERDIP |
| Pkg. Code: | FBF |
| Lead Count (#): | 16 |
| Pkg. Dimensions (mm): | 19.3 x 7.3 x 0.00 |
| Pitch (mm): | 2.5 |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | No |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Pkg. Type | CERDIP |
| Lead Count (#) | 16 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | No |
| Pb Free Category | Hot Solder Dip |
| MOQ | 500 |
| Temp. Range (°C) | -55 to +125°C |
| CAGE code | 34371 |
| Advanced Features | Low RON |
| Charge Injection (pC) | 5 |
| Die Sale Availability? | No |
| Drain Capacitance (pF) | 35 |
| Flow | Harsh Environment & MIL-STD-883 |
| IS (mA) | 0.1 |
| Leakage (nA) | 0.1 |
| Length (mm) | 19.3 |
| PROTO Availability? | No |
| Pitch (mm) | 2.5 |
| Pkg. Dimensions (mm) | 19.3 x 7.3 x 0.00 |
| Qualification Level | Class Q |
| RDS (ON) (Ohms) | 25 |
| RON (max) (ohms) | 25 |
| Rating | MIL-STD-883 |
| Source Cap (pf) | 9 |
| Supply Voltage (max) (V) | 20 - 20 |
| Supply Voltage (min) (V) | -20 - -20 |
| Switch or MUX | Switch |
| Switches (#) | 4 |
| TOFF (ns) | 100 |
| TON (ns) | 110 |
| Turn-Off Time (max) (ns) | 160 |
| Turn-On Time (max) (ns) | 400 |
| Type of Switch | SPST |
| Width (mm) | 7.3 |
The DG411/883 series monolithic CMOS analog switches are drop-in replacements for the popular DG211 and DG212 series devices. They include four independent single pole throw (SPST) analog switches, and TTL and CMOS compatible digital inputs. These switches feature lower analog ON-resistance (35Ω) and faster switch time (tON 175ns) compared to the DG211 or DG212. Charge injection has been reduced, simplifying sample and hold applications. The improvements in the DG411/883 series are made possible by using a high voltage silicon-gate process. An epitaxial layer prevents the latch-up associated with older CMOS technologies. The 44V maximum voltage range permits controlling 40VP-P signals. The power supplies may be single-ended from +5V to +34V, or split from ±5V to ±20V. The four switches are bilateral, equally matched for AC or bidirectional signals. The ON-resistance variation with analog signals is quite low over a ±15V analog input range. This permits independent control of turn-on and turn-off times for SPDT configurations, permitting “break-before-make” or “make-before-break” operation with a minimum of external logic.