| CAD Model: | View CAD Model |
| Pkg. Type: | WLCSP |
| Pkg. Code: | |
| Lead Count (#): | 12 |
| Pkg. Dimensions (mm): | 1.7 mm x 1.3 mm x 0.5 mm, 12-pin WLCSP |
| Pitch (mm): | 0.4 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 12 |
| Carrier Type | Tape & Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Country of Assembly | TAIWAN |
| Country of Wafer Fabrication | TAIWAN |
| Battery Interface | No |
| Bus Voltage (Max) (V) | 5.5 |
| Control Type | I2C, DVC |
| Function | 1-ch PMIC |
| GPIOs (#) | 1 |
| IQ [Rail 1] (µA) | 0.75 |
| Input Voltage (Max) (V) | 5.5 |
| Input Voltage (Max) [Rail 1] | 5.5 |
| Input Voltage (Min) (V) | 2.5 |
| Input Voltage (Min) [Rail 1] (V) | 2.5 |
| Input Voltage Range (V) | 2.5 - 5.5 |
| Integrated Battery Charger | No |
| Integrated step-down DC/DC Converter Channels (#) | 1 |
| LDOs | 0 |
| Linear Output | No |
| Low-Noise/High PSRR Optimized Channels | 1 DC/DC buck |
| MOQ | 4500 |
| Output Current (Max) [Rail 1] (A) | 0.6 |
| Output Current Max (A) | 0.06 |
| Output Voltage (Max) (V) | 1.9 |
| Output Voltage (Max) [Rail 1] (V) | 1.9 |
| Output Voltage (Min) (V) | 0.6 |
| Output Voltage (Min) [Rail 1] (V) | 0.6 |
| Output Voltage Range (V) | 0.6 - 1.9 |
| Outputs (#) | 1 |
| Parametric Category | Multi-Channel Power Management ICs (PMICs) |
| Peak Efficiency (%) | 81 |
| Pitch (mm) | 0.4 |
| Pkg. Dimensions (mm) | 1.7 mm x 1.3 mm x 0.5 mm, 12-pin WLCSP |
| Pkg. Type | WLCSP |
| Qty. per Reel (#) | 4500 |
| Qualification Level | Standard |
| Step-up DC/DC converter Channels (#) | 0 |
| Switching Frequency (MHz) | 1.5 - 1.5 |
| Switching Frequency Range (Typical) (kHz) | 1500 |
| Temp. Range (°C) | -40 to +85°C |
| Topology [Rail 2] | Buck |
| Total step-down DC/DC converter channels (#) | 1 |
| VIN Range (V) | 2.5 - 5.5 |
The DA9232 is a high-efficiency, ultra-low quiescent current and ultra-low output ripple buck regulator in a compact I2C configurable WLCSP package targeting battery-powered applications needing low ripple and highly efficient power supplies.
The battery life of these devices is significantly improved due to the low quiescent current delivered by DA9232 during operation and shutdown. Dynamic voltage control (DVC) in the buck regulator facilitates optimization across the system power modes enabling further improvement in system efficiency and battery life.