| CAD Model: | View CAD Model |
| Pkg. Type: | TFBGA 66 5 x 9 ㎟ |
| Pkg. Code: | |
| Lead Count (#): | 66 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 66 |
| Advanced Features | 16A quad phase, Integrated FETs. Output voltage 0.3V – 1.57V |
| Automotive Rating | Yes |
| Battery Interface | No |
| Bus Voltage (Max) (V) | 5.5 |
| Comm. Interface | I2C & SPI |
| Function | 1-ch PMIC |
| GPIOs (#) | 5 |
| Input Voltage (Max) (V) | 5.5 |
| Input Voltage (Min) (V) | 2.8 |
| Input Voltage Range (V) | 2.8 - 5.5 |
| Integrated Battery Charger | No |
| Integrated step-down DC/DC Converter Channels (#) | 1 |
| Multi-Phase Support | fixed |
| Output Current Max (A) | 16 |
| Outputs (#) | 1 |
| Parametric Category | Multi-Channel Power Management ICs (PMICs) |
| Pkg. Type | TFBGA 66 5 x 9 ㎟ |
| Qualification Level | Automotive |
| Step-up DC/DC converter Channels (#) | 0 |
| Switching Frequency (MHz) | 3 - 3 |
| Switching Regulators | 1 |
| Total step-down DC/DC converter channels (#) | 1 |
| VIN Range (V) | 2.8 - 5.5 |
The DA9223-A is a Power Management IC (PMIC) optimized for the supply of CPUs, GPUs and DDR memory rails in automotive in-vehicle infotainment systems, Advanced Driver Assistance Systems (ADAS), navigation, and telematics applications. The fast transient response (10A/µs) and load regulation are optimized for the latest generation of multicore application processors.