| CAD Model: | View CAD Model |
| Pkg. Type: | BGA |
| Pkg. Code: | |
| Lead Count (#): | 66 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 66 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Pitch (mm) | 0.5 |
| Pb (Lead) Free | Yes |
| Temp. Range (°C) | -40 to +85°C |
| Advanced Features | 20A quad phase, Integrated FETs. Output voltage 0.3V – 1.57V |
| Automotive Rating | DA9213-A |
| Battery Interface | No |
| Bus Voltage (Max) (V) | 5.5 |
| Comm. Interface | I2C & SPI |
| Function | 1-ch PMIC |
| GPIOs (#) | 3 |
| Input Voltage (Max) (V) | 5.5 |
| Input Voltage (Min) (V) | 2.8 |
| Input Voltage Range (V) | 2.8 - 5.5 |
| Integrated Battery Charger | No |
| Integrated step-down DC/DC Converter Channels (#) | 1 |
| Linear Output | No |
| MOQ | 4550 |
| Multi-Phase Support | fixed |
| Output Current Max (A) | 20 |
| Outputs (#) | 1 |
| Parametric Category | Multi-Channel Power Management ICs (PMICs) |
| Pkg. Type | BGA |
| Qualification Level | Standard |
| Step-up DC/DC converter Channels (#) | 0 |
| Switching Frequency (MHz) | 3 - 3 |
| Switching Regulators | 1 |
| Total step-down DC/DC converter channels (#) | 1 |
| VIN Range (V) | 2.8 - 5.5 |
DA9213 is a synchronous 20 Amp step down converter supplying the processors core or GPU rail in smartphones, tablets, Ultrabooks™ and other handhelds applications requiring high currents. DA9213 is also suitable for powering FPGA’s.
The input voltage range of 2.8 to 5.5V makes it suitable for the use of single cell Lithium-Ion battery applications as well as standard 5V supply or USB power supplies. DA9213 delivers 20A output current, suitable for the highest performing application processors such as multi core arrangements of ARM Cortex A15/A57 family. Due to the multiphase topology DA9213 provides outstanding ±2% load transient response and component sizes below 1mm height.