| CAD Model: | View CAD Model |
| Pkg. Type: | BGA |
| Pkg. Code: | |
| Lead Count (#): | 66 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 66 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Temp. Range (°C) | -40 to +85°C |
| Advanced Features | 20A quad phase, Integrated FETs. Output voltage 0.3V – 1.57V |
| Automotive Rating | DA9213-A |
| Battery Interface | No |
| Bus Voltage (Max) (V) | 5.5 |
| Comm. Interface | I2C & SPI |
| Function | 1-ch PMIC |
| GPIOs (#) | 3 |
| Input Voltage (Max) (V) | 5.5 |
| Input Voltage (Min) (V) | 2.8 |
| Input Voltage Range (V) | 2.8 - 5.5 |
| Integrated Battery Charger | No |
| Integrated step-down DC/DC Converter Channels (#) | 1 |
| Linear Output | No |
| MOQ | 4550 |
| Multi-Phase Support | fixed |
| Output Current Max (A) | 20 |
| Outputs (#) | 1 |
| Parametric Category | Multi-Channel Power Management ICs (PMICs) |
| Pitch (mm) | 0.5 |
| Pkg. Type | BGA |
| Processor Name | R-CAR H3 |
| Processor Supplier | Renesas |
| Product Type | SoC |
| Qualification Level | Automotive |
| Step-up DC/DC converter Channels (#) | 0 |
| Switching Frequency (MHz) | 3 - 3 |
| Switching Regulators | 1 |
| Total step-down DC/DC converter channels (#) | 1 |
| USB-Power Management | No |
| VIN Range (V) | 2.8 - 5.5 |
The DA9213-A is a synchronous 20A step-down converter supplying the processor's core or GPU rail in automotive infotainment and navigation system applications requiring high currents. DA9213-A is also suitable for powering FPGAs.
The input voltage range of 2.8V to 5.5V makes it suitable for standard 5V supplies or USB power supplies. DA9213-A delivers 20A of output current, suitable for the highest performing application processors such as multicore arrangements of the Arm® Cortex®-A15/A57 family. Due to the multiphase topology, DA9213-A provides outstanding ±2% load transient response and component sizes below 1mm height.