| CAD Model: | View CAD Model |
| Pkg. Type: | WLCSP |
| Pkg. Code: | WLCSP |
| Lead Count (#): | 49 |
| Pkg. Dimensions (mm): | 2.53x2.53 |
| Pitch (mm): | 0.35 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Pkg. Type | WLCSP |
| Lead Count (#) | 49 |
| Moisture Sensitivity Level (MSL) | 1 |
| Qty. per Reel (#) | 10000 |
| Pb (Lead) Free | Yes |
| Temp. Range (°C) | -40 to +85°C |
| Advanced Features | Ultra-low Iq Charger PMIC with 4-Output SIMO |
| Automotive Rating | No |
| Battery Interface | Yes |
| Buck-Boost DC/DC Converter Channels (#) | 4 |
| Bus Voltage (Max) (V) | 5.5 |
| Carrier Type | Tape & Reel |
| Comm. Interface | I2C |
| Device Functions | PMIC |
| Function | 4-ch SIMO + 4 LDO PMIC |
| GPIOs (#) | 4 |
| Input Voltage (Max) (V) | 5.5 |
| Input Voltage (Max) [Rail 1] | 5.5 |
| Input Voltage (Max) [Rail 2] | 5.5 |
| Input Voltage (Min) (V) | 2.5 |
| Input Voltage (Min) [Rail 1] (V) | 2.5 |
| Input Voltage (Min) [Rail 2] (V) | 2.5 |
| Input Voltage Range (V) | 2.5 - 5.5 |
| Integrated Battery Charger | Yes |
| Integrated step-down DC/DC Converter Channels (#) | 8 |
| Interface | I2C |
| LDOs | 4 |
| Linear Output | Yes |
| MOQ | 10000 |
| Multi-Phase Support | No |
| Nominal VDD | 0 - 0 |
| Output Current (Max) [Rail 1] (A) | 0.4 |
| Output Current Max (A) | 0.4 |
| Output Voltage (Max) (V) | 1.85 |
| Output Voltage (Max) [Rail 1] (V) | 1.85 |
| Output Voltage (Min) (V) | 0.5 |
| Output Voltage (Min) [Rail 1] (V) | 0.5 |
| Output Voltage Range (V) | 0.5 - 1.85 |
| Outputs (#) | 8 |
| Package Area (mm²) | 6.4 |
| Parametric Category | PMICs |
| Pitch (mm) | 0.35 |
| Pkg. Dimensions (mm) | 2.53x2.53 |
| Product Type | MPU |
| Qualification Level | Standard |
| Step-up DC/DC converter Channels (#) | 0 |
| Supply Voltage (V) | 3.6 - 5.5 |
| Switching Regulators | 4 |
| Thickness (mm) | 0.495 |
| Total step-down DC/DC converter channels (#) | 8 |
| VIN Range (V) | 3.6 - 5.5 |
DA9098 is a highly integrated, configurable, ultra-low quiescent current charger PMIC designed to meet the needs of TWS Systems (hearables), wearables, and other small Li-ion battery-operated applications. It features a 500mA linear battery charger with a power-path manager (PPM), a 4-output SIMO capable of delivering 400mA of total current, four LDOs, and a 3-channel LED driver. With its compact WLCSP package, DA9098 offers a complete set of robust protection features, a watchdog, additional GPIOs for system flexibility, and I2C control.
DA9098 provides up to 500mA charge current for fast charging cycles and offers several power-saving modes to optimize battery life whether the device is idle or in operation. With a programmable charge profile and dynamic power path management, it ensures efficient current distribution between the system and the battery for rapid charging. Additionally, DA9098 includes a battery monitor that enables on-demand monitoring of battery voltage, charge and discharge current, and temperature management. It is well-suited for small battery applications.